Fabricated Strainers
With more than 75 years of experience designing and manufacturing pipeline strainers, Eaton's Custom Design Team can work with your engineers to create a unique basket strainer that will meet the requirements of any application.
Eaton ensures that the finished product will be exactly as you designed and will perform to specification.
- ISO 9001-2008 quality management
- Standard ASME "U" and “UM” Code Stamp
- "N" stamp available
- Brazilian NR-13 available
- European standards - DIN/PED available
- Properly sized components to meet any specified flow rate and retention requirement
- NSF approved coatings
- Ultra low discharge strainer technology that offers reduced purged volumes

Model 90 1-48 inch Basket Strainer
Designed for manufacturing flexibility, the Eaton Model 90 Fabricated Simplex Strainer can be manufactured for pipeline sizes from 1˝ to 48˝ in carbon steel or stainless steel.

Model 91 T Type 2-48 inch Basket Strainer
The Eaton Model 91 Tee Strainer offers several advantages over other strainer designs. The strainer is very compact, important in applications where space is restricted.

Model 950B Duplex Offset Strainer Quick Opening Cover (QOC) 2-24 inch
The Eaton Model 950 features two strainer basket housing with a valve flow diverter assembly connecting them.

Model 950B Duplex Offset Strainer Bolted Cover (BC) 2-24 inch
The Eaton Model 950 features two strainer basket housing with a valve flow diverter assembly connecting them.

Temporary Strainers
The Eaton Model 92 strainer is a device temporarily installed in a pipeline to remove sediment and debris from fluids. It is used for piping start-up applications only.