Options
Overview
The basket or element is the heart of a Eaton Strainer. It is designed to be both effective and durable so that it will function reliably for years. After a particular type of strainer housing has been selected, equal concern should be given to the basket or screen design and the perforation or mesh size – for this alone determines the ultimate functionality and performance of the strainer.
Cylindrical Baskets | ||
![]() |
| |
Heavy Duty Cylindrical Baskets | ||
| ||
Pleated Baskets | ||
![]() | Pleated Type Baskets for Model 72 Simplex and for Model 50 Duplex Sizes 10" to 18" Pleated, open type baskets have a very low pressure loss. The convoluted or pleated structure of the screen gives much greater straining area than other designs. Available in plain perforated metal or with a fine mesh lining. | |
Slanted Top Type Baskets | ||
![]() |
| |
Magnetic Inserts | ||
![]() | Eaton strainer baskets can be supplied with magnetic inserts which are valuable when microscopic iron or steel particles are present. These might pass though a fine mesh lining but the magnetic insert will catch them. Our powerful magnets are encased in stainless steel to prevent corrosion. | |