Model 30R Basket Strainer
Iron-Threaded or Flanged, 1-1/2" to 8"
The Model 30R simplex basket strainer is a cost effective choice for moderate pressure applications. These include water service in swimming pools, cooling towers and large air conditioning installations.
The clamp type cover is easily removed without tools making basket cleaning or change outs quick and easy. All sizes include, as standard, a drain plug and feature a carefully machined basket seat to prevent any material by-pass.
Features
| Options
|
Cv Factors* | |||||||
Size | 1-1/2" | 2" | 2-1/2" | 3" | 4" | 6" | 8" |
Value | 58 | 90 | 140 | 200 | 240 | 370 | 600 |
* For water with clean, perforated basket |

At Eaton, it’s important that we not only provide industry-leading products, but also the best support in the industry. Our customer and sales support organization is dedicated to providing our customers and distributors with the information they need.
Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.