Model 72 Basket Strainer
Iron, Bronze, Carbon Steel or Stainless Steel -Threaded or Flanged, 3/8" to 8"
Eaton's Model 72 Simplex Basket Strainer has wall thicknesses that are exceptionally heavy. The basket seats are precision machined to give a tight seal. And every strainer is hydrostatically tested at 150% of its maximum rated pressure. The Eaton Model 72 basket strainer is a high quality, heavy duty unit that will stand up to the most demanding of applications. There is no better simplex basket strainer made.
Features
| Options
|
Cv Factors* | ||||||||||||
Size | 3/8" | 1/2" | 3/4" | 1" | 1-1/4" | 1-1/2" | 2" | 2-1/2" | 3" | 4" | 6" | 8" |
Value | 15.0 | 15.0 | 15.0 | 22.5 | 31.5 | 46.0 | 73 | 125 | 180 | 350 | 900 | 1400 |
* For water with clean, perforated basket |

At Eaton, it’s important that we not only provide industry-leading products, but also the best support in the industry. Our customer and sales support organization is dedicated to providing our customers and distributors with the information they need.
Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.