Manual Pipeline Strainers
Eaton’s Manual Strainers are used by industrial and commercial customers to protect their process piping equipment by removing debris from the liquid that flows through pipelines. Products include duplex basket strainers, simplex basket strainers, Y strainers and Tee type strainers. Eaton offers pipeline basket strainers in sizes from ¼” to 48”. Our Models 73, 72 and 53BTX strainers are American Bureau of Shipping (ABS) Type Approved for ship designers, builders and owners.

Simplex Industrial Basket Strainer
A simplex basket strainer is used where the line can be shut down for short periods to clean or change baskets. It becomes an integral part of the pipeline and all flow passes through it.
+ Expand List

Duplex Industrial Basket Strainer
A duplex basket strainer can operate continuously and never has to be shut down for cleaning. A diverter plug is carefully fitted to the strainer body. It permits flow to pass either left or right. When one basket becomes full, the flow is shifted to the other one.
+ Expand List

Y-Strainers (Wye Strainers)
Eaton Y (Wye) strainers are a cost-effective solution for the mechanical removal of unwanted solids from liquid, gas or steam lines by means of a perforated or wire mesh straining element.

Fabricated Strainers
Eaton offers several models of fabricated strainers for coarse filtration that include the simplex strainer, the duplex strainer, the cone strainer, and tee type designs of fabricated strainers.
+ Expand List