SmartWire-DT products

SmartWire-DT Products

SmartWire-DT coordinators

easy800 easy 800
Control relais easy802 and 806 with SmartWire-DT® coordinator function
More...
HMI/PLC HMI/PLC
Touch displays with integrated PLC and SmartWire-DT® coordinator function
More on XV102...
More on XV152...
More on XV300...
Compact PLC PLC
Compact PLCs XC152 with SmartWire-DT® coordinator function.
More...
Gateways Gateways
Gateways with SmartWire-DT® coordinator function and communication connection to standard fieldbuses.
More...
 
SmartWire-DT® stations

Input/Output modules Input/Output modules
SmartWire-DT® input and output modules in protection class IP20 and IP67 for direct connection to digital and analogue signals.
More on IP20 modules...
More on IP67 modules...
Control circuit devices Control circuit devices
SmartWire-DT® function modules for connection to control circuit devices RMQ-Titan.
More...
M22 Potentiometer/Encoder M22-Potentiometer, M22-Encoder
SmartWire-DT® function module to connect to Potentiometer and Encoder.
More...
M22 Signal Towers SL4 and SL7 Signal Towers SL4 and SL7
SmartWire-DT® function module for actuation of up to 5 signal modules from signal towers SL4, SL7.
More...
Hydraulic modules EU1H Hydraulic modules EU1H
SmartWire-DT® function modules for control of hydraulic switching valves
More...
Contactor DILM Contactor DILM
SmartWire-DT®  function modules for actuation of DC-contactors DILM up to 18 KW.
More...
Motor starter Motor starter combinations MSC
SmartWire-DT® function modules for motorstarter combinations up to 15 KW. Beside the contactor control the switching state as well as the responses from the auxiliary contacts (tripping, overload) are transmitted.
More on MSC-D...
More on MSC-DE...

PKE Motor-protective circuit-breaker PKE/PKE-CP circuit-breaker for system protection
SmartWire-DT® function modules for the electronical motor-protective circuit-breaker PKE from 0.3 – 65 A. Beside the digital control signals the actual overload value as well as the maximum current are transmitted.
More on motor-protective circuit-breaker PKE with electronical overload protection...
More on circuit-breaker for system protection PKE with variable short-circuit protection...

Electronic Motorstarter EMS Electronic Motorstarter EMS
Electronic Motorstarter EMS with integrated SmartWire-DT® interface.
More...
Soft Starter DS7 Soft Starter DS7
Softstarter DS7..-D with integrated SmartWire-DT® interface. All parameters can be read out and indicated among the control signals.
More...
Variable Frequency Drives DC1,DA1 Variable Frequency Drives PowerXL DC1, DA1
SmartWire-DT® function module for connection to frequency drives DA1 und DC1. All parameters can be read out and indicated among the control signals.
More on DC1 ...
More on DA1 ...
DE1 Variable Speed Starter PowerXL DE1
SmartWire-DT® function module to connect to variable speed starter DE1. All parameters can be read out and indicated among the control signals.
More...
NZM NZM Circuit-breaker
SmartWire-DT® function module for connection to circuit-breakers NZM2,3,4. All control signals, currents and parameters can be read out via SmartWire-DT. Furthermore, the module is equipped with inputs/outputs for direct actuation of a remote control unit.
More...
Fuse monitoring Fuse monitoring
SmartWire-DT® activation via LS,FI and FI/LS combination circuit breakers.
More...
Intelligent Motor Control Center iMCC Intelligent Motor Control Center iMCC
Connection modules for use in the Motor Control Center for simple data communication between switchgears in drawer units and higher-level control system.
More...