Cable Tester

Cable Tester - Harness tester

The Synor Cable Tester range features ATE (Automatic Test Equipment) designed for testing electrical wiring harnesses, backplanes or cables.


CABLE TESTER APPLICATION

CABLE TESTER SPECIFICATION OVERVIEW > HARDWARE

CABLE TESTER SPECIFICATION OVERVIEW > SOFTWARE


Selector guide
From the table below select the correct product for your application.

Our range of Cable Testers can be laid out in two different ways:

  • test points can be gathered into 1 rack / cabinet
  • test points can be dispatched in small racks / satellites, all around the device under test (daisy chain presentation)

The first layout is designed for customers who do not require lengthy interface cables to connect to the D.U.T. The second layout has been specifically designed for large D.U.T., for instance in avionics, aerospace & transportation industry, where lengthy interface cables are required; our solution then drastically reduces cost and cable interface length.
 

Sefelec
Cable Tester
range
Number of tests points AC/DC Dielectric strength test (Hipot test) DC insulation test / resistance range 2/4 wires continuity test Description

SYNOR 5000P


8 - 100 000
2 relays per point


Up to 5000 V AC
6000 V DC

20 - 2121 V DC
50 kΩ - 5 GΩ

1 Ω - 2 kΩ
1 mΩ - 2 kΩ

19 inches portative unit
3U height


SYNOR 5000H


8 - 100 000
2 relays per point


Up to 5000 V AC
6000 V DC

20 - 2121 V DC
50 kΩ - 5 GΩ

1 Ω - 2 kΩ
1 mΩ - 2 kΩ

19 inches rack with housing
7U height


SYNOR 5000R


8 - 100 000
2 relays per point


8 - 100 000
2 relays per point

20 - 2121 V DC
50 kΩ - 5 GΩ

1 Ω - 2 kΩ
1 mΩ - 2 kΩ

19 inches rack
6U height

SYNOR 5000C


8 - 100 000
2 relays per point


Up to 5000 V AC
6000 V DC

20 - 2121 V DC
50 kΩ - 5 GΩ

1 Ω - 2 kΩ
1 mΩ - 2 kΩ

19 inches cabinet
up to 36U height

SYNOR 5000D


8 - 100 000
2 relays per point


Up to 5000 V AC
6000 V DC

20 - 2121 V DC
50 kΩ - 5GΩ

1 Ω - 2 kΩ
1 mΩ - 2 kΩ

distributed modules (satellites)
6U height


CABLE TESTER APPLICATION

SEFELEC INVESTS HEAVILY IN R&D, BUT ALSO LISTENS TO ITS CUSTOMERS IN ORDER TO CONTINUALLY PROVIDE HIGHER QUALITY AND MORE RELEVANT SOLUTIONS FOR SYNOR CABLE TESTER USERS. OUR AUTOMATIC HIGH VOLTAGE CABLE TESTERS HAVE BEEN SOLD AROUND THE WORLD, IN MORE THAN 26 COUNTRIES, MOSTLY IN THE INDUSTRIES BELOW


  • aerospace (satellites, launch vehicles, sub-assemblies, sliprings, …)
  • aviation (planes, helicopters, optronics, unmanned air vehicles, sub-assemblies, …)
  • railways (trains, metro, tramways, …)
  • army (radars, rockets, ucav, submarines, sliprings, tanks, …)
  • connector manufacturers, telecommunication, electrical cabinets, medical equipment
  • global harness manufacturers
Sefelec Aerospace thumb

Sefelec Railway thumb
Sefelec Army thumb

Sefelec Aviation thumb

Click here to get our latest references


SPECIFICATION OVERVIEW > HARDWARE

FROM 8 TEST POINTS TO 100 000 TEST POINTS, OUR CABLE TESTER RANGE INTEGRATES THE FOLLOWING FEATURES


  • continuity test in 2 and 4 wires mode up to 2 A (10 A with external equipment)
  • insulation test up to 2121 V DC
  • hipot test up to 5000 V AC and 6000 V DC
  • component test (capacitor, resistance, diode, zener diode, inductance, GMOV, transorbs), shielding test, twisted pairs, coaxial cable measurement …
  • stimuli and functional test for relay, light, speaker, engine activation, energisation …
  • tester configuration: mobile, compact, or distributed modules
  • integration of external devices (SXS, DXS, MGR10 microhmmeter, M1501 teraohmmeter, ...) for higher specs availability

SPECIFICATION OVERVIEW > SOFTWARE

WINDOWS® ORIENTED, WINPASS, OUR MULTI LANGUAGE SOFTWARE IS EASY TO LEARN, TO PROGRAM, TO USE, AND CAN ALSO BE CUSTOMIZED BY THE CUSTOMER FOR THEIR OWN APPLICATION


  • automatic testing, connector library, equivalence tables, dialogues boxes , self-learning, self-testing, graphical results, self-calibration
  • production oriented - its fastness is an advantage, and data traceability (EXCEL®, ACCESS®, WORD® reports) is today essential
  • high-technology oriented – some external SEFELEC equipment such as microhmmeter, teraohmmeter, hipot testers with very high specs can be easily controlled through the same ease and data traceability
  • WINPASS lets you convert various file formats (from internal sources, other cable tester manufacturers, ...) or CAD files (ACCESS®, CATIA®, See One from XAO®, MENTOR®, ELSA®) into Sefelec format files
  • bar code reader management for test automation

Download the information above in a PDF document