Dielectrimeter

A dielectrimeter is a combination of two devices designed for two functions.


  • a megohmmeter, made to measure insulation resistance, high resistances
  • a hipot tester performs a high voltage test (also called dielectric strength test, hipot test, hi-pot test, breakdown test or flash test)
  • the dielectrimeter can automatically and successively perform the two tests mentioned above, as hipot then megohm, megohm then hipot, or megohm then hipot then megohm again. This last test is especially important, ensuring that the high voltage test has not damaged anything on the device under test.

APPLICATION
SPECIFICATION OVERVIEW


Dielectrimeter selector guide

Sefelec Dielectrimeter range AC Dielectric strength test (hipot test) DC Dielectric strength test (hipot test) AC/DC Dielectric strength test current (hipot test) Megohmmeter Resistance Megohmmeter Voltage Interface Software

DXS50

100V to 5kV

No

10mA AC

50kΩ-200GΩ
2TΩ in option


10...500V DC
(1V steps)
1000V DC in option


RS232 included
GPIB, PLC, Ethernet
in option


Yes in option

DXS56

10V to 5kV

100V to 6kV

10mA AC 4mA DC

50kΩ-200GΩ
2TΩ in option

10...500V DC
(1V steps)
1000V DC in option


RS232 included
GPIB, PLC, Ethernet
in option


Yes in option

DXS500

100V to 5kV

No

110mA AC

50kΩ-200GΩ
2TΩ in option


10...500 V DC
(1V steps)
1000V DC in option


RS232 included
GPIB, PLC, Ethernet
in option


Yes in option

DXS506

100V to 5kV

100V to 6kV

110mA AC 50mA DC

50kΩ-200GΩ
2TΩ in option


10...500V DC
(1V steps)
1000V DC in option


RS232 included
GPIB, PLC, Ethernet
in option


Yes in option

PREMIER 2803

 

100V to 5kV

100V to 6kV

40mA AC 10mA DC

up to 9.5GΩ

1000V DC

RS232, USB, signal
I/O included


No

 

APPLICATION
MANUFACTURING, LABORATORY, HIGH SPEED PRODUCTION, MAINTENANCE, IN ORDER TO COMPLY WITH THE LOW VOLATGE DIRECTIVE


  • cable manufacturer (measurement made on reel, on cable samples, shielding against wires)  
  • transformers 
  • components (capacitors, resistors, sensors) 
  • aviation, aerospace sub-assemblies (satellites panels) 
  • connectors, switches, activators
  • test laboratories 
  • car industry (splices, electric engines, pumps) 
  • satellite receivers, decoders, television receivers
  • solar panels (test in between current output and the frame) 
  • wind turbines
Dielectrimeter

EatonEU-DielectrimeterCoils
EatonEU-DielectrimeterEngine

EatonEU-DielectrimeterConnector


SPECIFICATION OVERVIEW
FROM LABORATORY TO PRODUCTION TESTING, OUR RANGE COVERS THE FOLLOWING SPECIFICATIONS
 

  • resistance measurement up to 2 TΩ
  • insulation test with DC Voltage from 10 V up to 1000 V (1 V steps)
  • hipot test with our ”delta I” exclusive detection type for non-destructive testing, up to 5 kV AC, 6 kV DC
  • 1 single output connexion for 2 tests done in automatic testing
  • possible destructive hipot testing (for investigation and laboratory use) and hipot at operating temperature
  • GPIB, RS232, Ethernet, 0-10 V, PLC available
  • get our latest software platform for quality purposes, traceability and professional reporting
     

Click here to download the above information in pdf format.