Electrical safety tester

This safety tester can perform a number of electrical safety standards tests to meet international standard requirements.


  • ground bond test (also called bonding test, ground continuity test)
  • insulation test (also called high resistance test, megger test)
  • hipot test to perform a high voltage test (also called dielectric strength test, hipot test, hi-pot test, breakdown test or flash test)
  • leakage current measurement (also called line leakage test)

The purpose of these tests is to validate that the product being tested is safe for the end user, and complies with the quality requirements from the Low Voltage Directive (LVD), applicable to the corresponding standards (IEC335, IEC950, IEC601, IEC1010, IEC598, IEC990, IEC204...)
 

APPLICATION
SPECIFICATION OVERVIEW

Safety tester selector guide 

Sefelec
Electrical
Safety
Tester
range
Ground continuity test
(Ground bond test)
AC/DC Dielectric strength test
(Hipot test)
Insulation test
(High resistance
test)
Leakage
current
(Line leakage
test)
Power
measurement
P, U,
I cosφ
Interface Software

SXS50

5 - 32A AC
40A option
1mΩ - 1.5Ω


0 - 5kV AC - 10mA

500V DC
1000V in option
50kΩ - 200GΩ
2TΩ option


FXS501

FXS501

RS232 included,
GPIB, PLC,
0-10V, Ethernet
in option


Yes in option

SXS56

0 - 5kV AC - 10mA
0 - 6 V DC - 4mA

5 - 32A AC
40A option
1mΩ - 1.5Ω


500V DC
1000V in option
50kΩ - 200GΩ
2TΩ option


FXS501

FXS501

RS232 included,
GPIB, PLC,
0-10V, Ethernet
in option


Yes in option

SXS500

0 - 5kV AC - 110mA

5 - 32A AC
40A option
1mΩ - 1.5Ω


500V DC
1000V in option
50kΩ - 20 GΩ
2TΩ option


FXS501

FXS501

RS232 included,
GPIB, PLC,
0-10V, Ethernet
in option


Yes in option

SXS506

5 - 32A AC
40A option
1mΩ - 1.5Ω

0 - 5kV AC - 110mA
0 - 6kV DC - 50mA

500V DC
1000V in option
50kΩ - 200GΩ
2TΩ option

FXS501

FXS501

RS232 included,
GPIB, PLC,
0-10V, Ethernet
in option


Yes in option

SXS16

5 - 32A AC
40A option
1mΩ - 1.5Ω


100V DC - 10kV DC 1000µA

500V DC to 1500V DC
1000kΩ - 20GΩ

-

-

RS232 included,
GPIB, PLC,
0-10V, Ethernet
in option


Yes in option

PREMIER 2804


3 - 30A AC
up to 650mΩ


0 - 5kV AC - 40mA
0 - 6kV DC - 10mA

1000V DC
up to 9.5GΩ

-

-

RS232, USB,
signal I/O included


No

MEMI3394

200 mA, 4A, 10A, 25A,
12V AC
0.01Ω to 999Ω

0-5kV AC 500VA
0-6kV DC < 60VA

250V DC
500V DC, 1000V DC
0.01MΩ to 199.9MΩ

EN60335-1 EN60950
EN61010
EN60598

16A single phase max.

RS232, USB, Bluetooth

Yes, MES Manager

FXS501 (slave)

XS Series

XS Series

XS Series

IEC335, IEC950,
IEC598, IEC601,
IEC1010, IEC990


Up to 63 A single
phase or three
phases

XS Series

Yes in option

APPLICATION
MANUFACTURING, LABORATORY, HIGH SPEED PRODUCTION, MAINTENANCE, IN ORDER TO COMPLY WITH THE LOW VOLTAGE DIRECTIVE
 

  • IEC 335 household manufacturer (washing machines, coffee machines, fridges, heaters, boilers, …)
  • IEC 204 industrial equipment (compressor, electrical tools, …)
  • IEC 598 lighting industry (street lights, professional lighting, medical lighting, bulbs, …)
  • IEC 601 medical industry (scanners, surgery equipments, X-ray, electrical beds, …)
  • IEC 950 information technology industry (modems, satellite receivers, servers, printers, cash dispensers, …)
  • IEC 1010 measurement, control and laboratories industry (electrical meters, test & measurement equipment, …)
  • IEC 61439 low voltage switchgear and control gear assemblies (panel, builders,...)
Electrical Safety Tester

Electrical Safety Tester
Electrical Safety Tester

Electrical Safety Tester
  • IEC 990 technical report on leakage current measurement (many standards will refer to this report for leakage current measurement)
  • IEC 61730-2, IEC 61215, IEC 61646, UL1703 (solar panels, inverters, converters, solar cables, solar connectors)


SPECIFICATION OVERVIEW
FROM LABORATORY TO PRODUCTION TESTING, OUR RANGE COVERS THE FOLLOWING SPECIFICATIONS
 

  • ground bond test from 5 A AC up to 40 A AC with resistance measurement from 1 mΩ  up to 1.5 Ω
  • insulation test up to 2  TΩ with DC Voltage from 10 V up to 1000 V DC (1V steps)
  • hipot test with our ”delta I” exclusive detection type for non-destructive testing, up to 5 kV AC, 6 kV DC
  • possible destructive hipot test (for investigation and laboratory use) but also hipot test at operating temperature
  • leakage current measurement in single or three phases, according to all current international standards
  • power measurement and cos φ measurement
  • GPIB, RS232, Ethernet, 0-10 V, PLC available
  • get our latest software platform for quality purposes, traceability and professional reporting
     

Download the information above in a PDF document