easyE4 control relay

Moeller® series

Whatever your application, the easyE4 control relay allows for control systems that are efficient, flexible and easy to implement. The new easyE4 range is significantly more compact than the previous easy500, easy700 and easy800 series.

Thanks to the flexible expansion with up to 11 modules to a maximum of 188 inputs/outputs, as well as the large voltage range, the easyE4 is ideally suited for industrial and building applications. For additional flexibility, the intuitive easySoft programming software comes with four programming languages as standard, including function block diagram (FBD) and structured text (ST). New helpful function blocks, such as the automatic e-mail notification, as well as the possibility of creating own function blocks facilitate the programming for each user.

Thanks to the integrated web server, both mobile devices or an HMI can be used for visualization purposes. If used in combination with other products from the Eaton portfolio, the easyE4 can also be integrated into IIoT (Industrial Internet of Things) system architectures via the integrated Ethernet interface. In combination with the interrupt function, the powerful processor enables faster processing and response times during operation.