Compact PLC EC4P
easyControl features a 256 kByte program memory, an instruction processing speed of 0.3 µs per instruction and optional Ethernet on board. The extended communication options, such as CANopen and Ethernet, open a wide range of applications. The compact control is available in 16 variants and features relays or transistors. It is available with or without a display, Ethernet or analogue output.
Further features:
- Flexible interface
- The integrated communication interface can be used for CANopen or easyNet. - Ethernet on board
- The integrated Ethernet interface enables the easyControl to be programmed conveniently and also installed in existing infrastructures such as OPC. - Plug-in memory slot
- The slot for a memory module ensures easy program or firmware updates. The memory module is also fully suitable for programming or archiving data.
The central or distributed expansions is implemented on easyControl with the standard expansion modules from the easy product range.
Central expansions
Together with the expansion units EASY618-AC-RE, EASY618-DC-RE or EASY620-DC-TE you can configure a unit with 24 inputs and up to 16 outputs. The expansions are situated directly on the base unit and are connected using the easy-Link interface.
Decentralised expansion
The easy coupling module EASY200-EASY enables decentralised expansion of up to 30 meters via a twisted pair cable.
Flexible in communication:
With easyControl you have versatile communication features directly on board with Ethernet, CANopen, easyNET and easy-COM. easyControl can be connected to PROFIBUS DP, CANopen, DeviceNet or AS-Interface via communication modules.
easyNet
easyControl can be simply connected to all easy expansions and simply networked at an attractive price via easyNET.
Up to 8 nodes, easy800, easyMFD or easyControl can communicate with one another at a distance of up to 1,000 meters. It is irrelevant whether the respective device is running its own program or whether a distributed input/output module is used. Universal utilisation in automation applications is possible with up to 320 I/O points.
CANopen
easyControl can be operated as a CANopen master or slave via the integrated CANopen interface. Accordingly, easyControl can be connected trouble-free to all PLCs, control panels, drive controllers and field devices featuring CANopen interfaces.
Ethernet
easyControl features Ethernet on board, depending on the device type. It is thus ideally equipped for demands such as OPC servers, simple programming and integration in existing infrastructures.
Fieldbus connection
Connection to the fieldbus is particularly easy using the communication modules of the easy range. It can be coupled to all expandable easy base units of the easy600/700/800, MFD-Titan and easyControl series via easy-Link.
The following fieldbus connections are available for easyControl: PROFIBUS DP, CANopen, DeviceNet and AS-Interface.
Bluetooth
The bluetooth adapter EASY800-BLT-ADP allows simple communication to easyControl from outside loud and/or dangerous areas. The adapter makes it possible to conveniently commission and service machines and other equipment remotely. An 8-digit PIN security code prevents unauthorised remote access to the PLC.
For further information see "Bluetooth".
easySoft CoDeSys is the programming system for easyControl based on CoDeSys 3S for industrial PLCs in compliance with the international standard IEC 61131-3. easy Soft CoDeSys includes all five programming languages to IEC61131-3 (IL, LD, FBD, ST, AS) as well as free-graphic continuous function chart CFC.
Features:
- Complete simulation of the project even without a connected PLC (offline simulation)
- Graphical control configuration
- Comprehensive range of documentation features
- High-performance test and commissioning tools
- Any required online amendments.
easySoft CoDeSys programming system
easySoft CoDeSys V2.3.9, Update (ZIP, 45 MB)
Demo Version (EXE, 35.3 MB)