Modular PLC XC300

The XC300 device series incorporates powerful and flexible PLCs (small controllers), with functional levels that can be modularly expanded via the I/O components of the XN300 system. This enables equipment and systems engineering to implement customized PLC solutions using a minimum amount of space.

The devices have extensive features such as VISU servers (HTML5) and OPC-UA servers. Integrated CAN and Ethernet interfaces enable the segmented access to the most varied of networks, while focusing operations by serving as equipment data nodes. PLC performance and communications requirements can be adapted individually to a given system.

The XC300 PLC can be seamlessly integrated into existing automation solutions while also allowing for the incorporation of new equipment and systems concepts based on Industry 4.0.