SmartWire-DT Input/output modules (IP67)

I/O modules IP67 for connection of digital and analog inputs/outputs to the SmartWire-DT network

The I/O Modules IP67 are available in two housing variants: T-Connector for connection of 1…4 sensors / actuators and Blockmodule with optional power supply and outputs up to 2 A for connection of 4…16 sensors / actuators. Standard M12-cables are used for the connection of the sensors/ actuators.