SmartWire-DT hydraulic modules (IP65)

Modules for control of hydraulic switching valves

The SmartWire-DT modules EU1H… enable direct control of hydraulic directional valves with DIN-A valve connector. The new modules are part of the intelligent wiring system SmartWire-DT, which is already being used to connect many different switchgear and pilot devices inside the switchboard, as well as sensors and actuators outside of it. With the new EU1H module, Eaton is expanding the control possibilities of the SmartWire-DT technology to hydraulic directional valves. The connection to SmartWire-DT is carried out using 5-pole supplies with M12 connectors.