Modular I/O system XI/ON
Made up of gateway, block and slice, the Modular XI/ON ensures terminals are intelligent and communicative. The compact block and slice design guarantees perfect modularity, with an exact number of channels to meet user needs. Flexible, cost-effective, as well as fast and simple to install and replace, XI/ON is the definitive solution for remote signal processing.
Openness
- The gateway product range supports the CANopen, Profibus-DP, DeviceNet and Ethernet fieldbus systems
- The modules can be used for any bus
XI/ON standard modules
- Pluggable modules
- Fast modules change (hot swappable)
- Wiring on base module
- Screw or tension clamp terminal
- Mechanical coding of module
Service interface
- The XI/ON station can be commissioned independently from the master PLC which controls the whole system
- Station diagnostics
- Programming interface
Gateways
- Fieldbus gateway
- Programmable gateway
XI/ON ECO Modules
- High channel density (up to 16 DI/DO on 12.5mm)
- "Push-in" tension clamp terminals
- 8 or 16 channels per module