RMQ Flat Enclosure

The RMQ Flat Enclosure is not only the smallest surface-mounting enclosure of its kind – it also turns a necessary component into a stylish design element for any machine and system. Together with the RMQ Flat Rear electromechanical contact elements and the modular RMQ range, the new enclosures ensure maximum flexibility across countless application areas. The Flat Rear multi-color (RGB) and dual-color (red/green) LED elements contribute to intelligent machine operation and enable the individual visualization of various machine conditions. Even harsh environments pose no obstacle for this sturdy surface-mounting enclosure, which comes with IP66, IP67 and IP69 degree of protection. With the yellow surface-mounting enclosure, we’ve created an especially sleek and high-quality design for use as emergency-stop buttons.