Small enclosures CI-K
Moeller® series
The small enclosures CI-K are perfectly suited for housing all types of switching and automation devices. Protecting against environment, lowering installation costs and adaptable for every application.
The small enclosures CI-K are perfectly suited for housing all types of switching and automation devices. Protecting against environment, lowering installation costs and adaptable for every application.
Advantages:
- Highly versatile
- Suitable for different devices (circuit breakers, rotary switches, switch-disconnectors, contactors, easy control relays, timing relay, pilot devices)
- Constructed using high-quality materials (glass-fibre reinforced polycarbonate)
- Robust and high resistance to chemicals
- Self-extinguishing
- Total insulation
- Reliable protection for all types of distributed switching and automation devices
- Sealing features protect against unauthorised opening and tampering
- Wiring without cable glands
- Full range of accessories
- Five frame sizes available to meet different requirements
- Quick installation thanks to pre-installed mounting rails or mounting plates
- Available as UL/CSA versions (UL listed and CSA certified)
- Approved as “Industrial Control Panel Enclosures”, according to UL 508A
Accessory devices:
- Mounting rails
- Mounting plates
- Spacers
- External fixing brackets
- Insulated individual terminals
- Cable glands
- Etc.
Standards:
Material:
Degree of protection:
Degree of impact resistance:
Installation temperature:
Frame sizes (H x W)
- DIN EN 62208
- DIN EN 60529
Material:
- Glass-fibre reinforced polycarbonate
Degree of protection:
- IP65 (exception: CI-K2(H)-80-…)
- IP54 (for CI-K2(H)-80-K)
Degree of impact resistance:
- IK06
- IK04 (for CI-K1)
Installation temperature:
- -25°C to +70°C
- -25°C to +40°C (with push-through cable entry)
Frame sizes (H x W)
- CI-K1: 137mm x 80mm
- CI-K2: 181mm x 100mm
- CI-K3: 222mm x 120mm
- CI-K4: 240mm x 160mm
- CI-K5: 280mm x 200mm