NubisNet IoT Gateways

As a system solution, Eaton's IoT platform NubisNet® includes all components that are required to record and analyze machine and system data easily and reliably and to visualize it independently of location and device. Users of the NubisNet IoT solution can use this information to reduce maintenance costs and downtimes and optimize their energy consumption.

IoT gateways are a central component of the NubisNet architecture. Once the machine or plant data has been collected via intelligent components, such as the electronic motor protection switch PKE, the IoT gateway takes over the fast and secure transfer of the data to the cloud. Depending on local requirements, users can choose between a LAN, WLAN and LTE version of the gateway. The NubisNet gateways convince with their simple connection of the subscribers and secure data transfer.