SmartWire-DT
SmartWire-DT is an innovative communication system for industrial switchgear, as well as automation components in the control panel and peripherals.
Lean Solution benefits at a glance
|
|
The video shows the central elements of a Lean Solution with Lean Connectivity, Lean Automation and Lean Power, and how these benefits are implemented in a machine.
|
SmartWire-DT enables Lean Connectivity solutions, which reduce the time for engineering, wiring, testing and commissioning by up to 85%. SmartWire-DT relies on tried-and-tested Moeller® industrial switchgear, ensuring an ideal communication solution.
Integration into the automation architecture is via a gateway with any PLC, or via the modern HMI/PLC of the XV102 series.
Features and advantages:
- Replaces the control wiring of all components
- Facilitates a common communication platform for all components
- Provides one application software for all variants
- Enables distributed intelligence in the components
- Operates with standard components
- Reduces the engineering effort and expense by up to 70%
- Reduces the wiring, test and commissioning times by up to 85%
- Offers an open concept and a business model (partner companies offer their own products).
More about SmartWire-DT...
For more information, see the Online catalog
Loading Content..Please wait!