Switch-Disconnectors Dumeco up to 3150 A
Dumeco Switch-Disconnectors have excellent capability to switch motor loads and other highly inductive loads. This high performance, robust and compact switchgear is suitable for a broad range of applications, from motor emergency switches in MCC’s to incoming feeders in heavy duty switchboards.
Eaton's K-Line range of knobs and handles can be universally applied.
Switch-Disconnectors Dumeco DMV
Type DMV, 160 - 2000 A, 690 V AC, switch-disconnectors have excellent short-circuit making capacities, due to its parallel knife contacts with double break per phase.
- High short-circuit resistance due to application with parallel blade contacts
- Double break per phase
- Operator independent switching
- Visible contact separation due to transparent cover
- KEMA-certified, Lloyds
Switch-Disconnectors Dumeco DMM
Type DMM, 40 - 125 A, bottom mounting, 690 Vac Product range contains 3P + solid N and 4P-configurations, 690 Vac
- High short-circuit resistance due to application with parallel blade contacts
- Double break per phase
- Operator independent switching
- KEMA-certified, Lloyds
Switch-Disconnectors Duco
Switch-disconnectors Duco, type DMV & Type DMM, 40 - 63 A, 400/690 Vac.
- Compact version
- Operator independent switching
- Housing made of tracking-resistant insulation material
- Suitable for installation on top-hat mounting rail and 45 mm standard front dimension
- Exchangeable operating shaft
- KEMA-certified, Lloyds
K-Line Knobs & Handles
In low voltage switchboards, various types of switches and their associated knobs or handles are applied. The result is a switchboard with a wide variety of operating knobs with all sorts of shapes and methods of locking.
Eaton's K-Line range of knobs and handles can be universally applied, the range consists of:
- A-type handle: For direct mounting on switch
- C-type handle: For mounting on cover
- D-type handle: For mounting on hinged door
- The D-type handle can be supplied with an integrated Padlock (D/P type) or Cylinder lock (D/C type).
Parallel knife-contacts with double break per phase
Switch-Disconnectors Dumeco DMV | |
Nominal Voltage: | 690 V AC |
Nominal Current: | 160 - 2000 A |
Uimp: | 8 / 12 kV |
Switch Category: | AC-23 A |
Short Circuit Cap Icw: | 50 kA/1 |
Short Circuit Cap Icm: | 110 kA |
Switch-Disconnectors Dumeco DMM | |
Nominal Voltage: | 690 V AC |
Nominal Current: | 40 – 125 A |
Uimp: | 6 kV |
Switch Category: | AC-23 A |
Short Circuit Value: | 50 / 100 kA |
Switch-Disconnectors Duco type DMV | |
Nominal Voltage: | 690 V AC |
Nominal Current: | 40 – 63 A |
Uimp: | 6kV |
Switch Category: | AC-23 A |
Short Circuit Value: | 100 kA |
Switch-Disconnectors Duco types DCM | |
Nominal Voltage: | 690 V AC |
Nominal Current: | 40-63 A |
Uimp: | 6 kV |
Switch Category: | AC-22 A |
Short Circuit Value: | 50 kA |
With the comprehensive accessories of the Dumeco range, these Switch-Disconnectors can be adapted to individual demands.
The accessories have been specially developed with a focus is on simple installation in the field and a high level of availability.
The following accessories are available:
- Various operating handles using the universal K-Line range
- Various shaft options
- Protective covers
- Auxiliary switches, solid Neutrals & Earth terminals
- Changeover kits
- Other accessories