Fuse Combination Switches QSA/Pasco
QSA
Type QSA flexible Fused Combination Switches in 3P-configurations with optional switched and solid neutral.
Eaton's K-Line range of knobs and handles can be universally applied
Switch-fuses Pasco and fuse-holder Paco
Paco fuse-holder product range contains 1P configuration with 400 Vac.
Pasco switches product range contains 1P and switched N, 2P and switched N and 3P and switched N configurations with 230/400 Vac.
QSA
Type QSA flexible Fused Combination Switches contain 3P-configurations, with optional switched and solid neutral.
- The range complies with IEC / EN 60947-3 and have KEMA certification (note: DIN fuse-link only up to 315 A) and Lloyd's (LR)
- Switches will accommodate BS or DIN fuse-links
- Separate switched or bolted neutrals can be mounted to the switch on location
- 3- or 4-pole plug-unit for direct mounting on busbars are optional
K-Line Knobs & Handles
In low voltage switchboards, various types of switches and their associated knobs or handles are applied. The result is a switchboard with a wide variety of operating knobs with all sort of shapes and methods of locking.
Eaton's K-Line range of knobs and handles can be universally applied, the range consist of:
- A-type handle: For direct mounting on switch
- C-type handle: For mounting on cover
- D-type handle: For mounting on hinged door
- The D-type handle can be supplied with an integrated Padlock (D/P type) or Cylinder lock (D/C type)
Switch-fuses Pasco and fuse-holder Paco
Paco fuse-holder product range contains 1P configuration with 400 Vac. Pasco switches product range contains 1P and switched N, 2P and switched N and 3P and switched N configurations with 230/400 Vac.
- Switch-fuses comply with IEC 60947-3 and are KEMA certified
- Suitable for D-type DIN fuse-links
- Fuse-base contact is not live once fuse-link is removed
- Terminals protected against accidental touch
- High short circuit capacity
Switch-Disconnector QSA Fused 40-800 A
Nominal Voltage: | 690 Vac |
Nominal Current: | 40 - 800 A |
Uimp: | 8/12 kV |
Switch Category: | AC-23B |
Short Circuit Value: | 50 kA |
With the comprehensive accessories the QSA Switch-Disconnectors can be adapted to individual demands
The accessories have been specially developed with a focus is on simple installation in the field and a high level of availability.
The following accessories are available:
- Various operating handles using the universal K-Line range
- Various shaft options
- Protective covers
- Auxiliary switches, solid Neutrals & Earth terminals
- Other accessories