UL 98 listed Switch-Disconnectors (R9 series)

Eaton’s R9 Series Switch-disconnectors are tested and approved to the stringent UL98 standard and are a compact, high quality choice for switching and extremely safe isolation. Available in 30A, 60A and 100A versions, the short-circuit withstand of these products goes up to 100 kA. The R9 has a small footprint and has a variety of direct or panel mounted handles, shafts, and accessories offering the ultimate in modularity and flexibility.