Camswitches & Disconnectors

UL 98 listed Switch-Disconnectors (R9 series)
Compact 30A to 100A UL98 range ensures safe isolation and making or breaking under load.

Switch-Disconnectors Dumeco up to 3150 A
Safe switching and disconnecting up to 3150 A with excellent short-circuit making capacities

Dumeco DC Switch-Disconnectors DDC
Robust DC switchgear that protects your photovoltaic installation and all those people associated with it.

Fuse Combination Switches QSA/Pasco
These extremely safe and reliable switchgear ranges are designed for the maximum protection of both people and equipment.

Steel enclosures for Switch-disconnectors and Rotary Cam switches
These extremely safe and reliable switchgear ranges are designed for the maximum protection of both people and equipment.