switch_protect_contactors_contactors_2000A_264

Contactors DILM up to 1600 A & DILH up to 3185 A

Moeller® series

The DILM contactors are available up to the highest motor current of 1650 A and for DILH contactors up to 3185 A. All the DILM large contactors from 185 A up to 1600 A and DILH up to 3185 A have electronically controlled actuation. There are two variants: The standard and comfort variant.