Mini contactor relay DIL E
Moeller® series
DIL E mini contactor relays are a particularly compact, economic and environmentally-friendly solution wherever control of small motors or loads is required.
DIL E mini contactor relays are a particularly compact, economic and environmentally-friendly solution wherever control of small motors or loads is required.
DIL E devices are approved for worldwide use. Further advantages for international use: the higher degree of climatic proofing and the large ambient temperature range.
The mini contactor relays are available as AC versions (for control current networks from 24 V to 480 V with 50 Hz or 60 Hz) or DC versions (for control current versions from 12 V to 220 V). Integrated into DC operated versions: the suppressor as a diode-resistor combination.
Approvals:
UL and CSA approvals
UL and CSA approvals