DC load disconnector switches for IEC and UL applications

Load disconnector switches of the Moeller® series include three sizes and cover DC applications between 160A and 1,600A. Two versions for rated operating voltages of 1,000VDC and 1,500VDC are available. They are highly performant and feature the comprehensive accessory range of the xEffekt NZM circuit breaker range. They are therefore ideally suited for many DC applications and particularly for photovoltaic applications.