Electronic Motor Starter EMS2

The EMS2 electronic motor starter from Eaton's Moeller seriesTM combines all the functions of a conventional motor starter in a single, highly compact device. With a width of only 22.5 mm, it can be used in any application where motors up to 3 kW need to be driven. The EMS2 electronic motor starter can handle DOL and reversing starts, while offering wide-range overload protection and an emergency-stop function (Sil3). The SmartWire-DT interface replaces the conventional control wiring and also provides additional information.
Multi-functional – 5 in 1

  • Electronic motor protection
  • Integrated reversing starter
  • Safe stop
  • Intelligent networking
  • Motor starter with long service life (hybrid switching technology)