Motor Protective Circuit Breakers PKZM0 - PKZM4
The entire range from 0.1 A to 63 A is covered by two motor-protective circuit-breakers. With just 18 different types, this saves storage space and simplifies engineering.
The proven PKZM0 switches motors from 0.16 to 32 A. The short-circuit breaking capacity is now rated to 150 kA up to 12 A and 50 kA up to 32 A. The PKZM 4 also has a breaking capacity up to 50 kA. With this, current limiters become almost unnecessary. These motor-protective circuit-breakers are matched to the DIL contactor series, which is ideal for the configuration of motor-starter combinations.
Regardless of whether it is an integrated auxiliary contact, trip-indicating auxiliary contact, voltage release or door coupling rotary handle, the accessories can be used for both the PKZM0 and the PKZM4.
- All setting ranges are short-circuit proof up to 50 kA (400V)
- Short-circuit calculations and prefusing are not necessary - Common and comprehensive accessories for all sizes
- Facilitates savings in logistics and engineering - Accessories (auxiliary contacts and shunt trips) are installed without tools
- Reduces installation time - Electrically and mechanically compatible to the contactor series DIL
-Same width for same performance, space-saving installation and transparent engineering - All conventional international approvals
- Common engineering basis for different applications and export countries.
- Manually actuated motor-protective circuit-breaker IEC/EN 60947-4-1, VDE 0660 part 102
- Rotating handle with clear switch position display ON and OFF
- In conjunction with accessories main switch and Emergency-Stop switch compliant to EN 60204 or VDE 0113
- Isolating characteristics compliant to IEC/EN 60947-3
- UL/CSA (incl. Types E and F) approvals for North American market
- CCC approval for China


It is linked to the online catalog, providing a convenient way to create complete order lists and wiring sets. Once finished, you can then send your list to your sales partner.
Go to the configurator for motor starter combinations