PKE circuit-breaker for system protection

Moeller® series
The PKE-XTUCP control units make it simple to turn a PKE motor-protective circuit-breaker into a PKE circuit-breaker for system protection to protect cables. The basic device for the PKE circuit-breaker (PKE32/PKE65) is identical to the PKE motor-protective circuit-breaker, ensuring flexible adaptativeness of the switch to the protective function.

The PKE circuit-breaker for system protection stands out for its variably adjustable short-circuits release and electronic wide-range overload protection. It represents an affordable alternative to compact circuit-breakers in the current range up to 65 A.