DA1 Advanced Drives

DA1 variable frequency drives are the perfect match for demanding, speed-dependent applications. 

The DA1 features sophisticated modularity, advanced motor control performance and an enhanced operating range of 0.75 kW to 250 kW. Additionally, a number of comprehensive expansions (communications, I/O, etc.) are available.