DB1 Cold Plate Drives

The DB1 Cold Plate unit combines all the functionalities of the proven DC1 series in the smallest IEC-compatible form. With its cold plate technology, this powerful device provides the ideal solution for customers who want to integrate the drive into existing systems without having sufficient space for heatsinks or ventilation.



With dimensions of 74mm high, the DB1 Cold Plate needs 40% less of space compared to a drive with active cooling.