Variable Frequency Drives with IP55 and IP66/NEMA 4x

DC1 and DA1 variable frequency drives series with motor ratings of up to 7.5 kW are also available with an IP66/NEMA 4x degree of protection. This means that the drives can be used in areas with moisture, dust, or contaminants without hesitation.

The water-tight ABS housing and the corrosion-resistant heat sink make it possible to clean the units with pressure washers, making them ideal for use in landscaping and agricultural applications, in the food industry, in concrete and cement equipment, and in drive-through and self-service car washes.

Protected from adverse environmental conditions, DC1 and DA1 devices (IP66/NEMA 4X) can be installed directly at the processing location. With an integrated setpoint potentiometer, selector switch, and main switch, these versions can be controlled directly at the point of use.