KD Series
The KD Series resettable pushbutton circuit protector provides basic thermal protection, has ratings from 0.25 – 20 amperes and is UL recognised. The KD Pushbutton Circuit Protector provides circuit protection similar to a fuse but does not require replacement after a fault. This resettable design allows your customer to stay online and eliminate downtime.
- The KD Series is easily installed in a 5/8” round or D-Shaped panel cutout similar to that used on conventional panelmounted fuse holders. It can be mounted from either the front or rear and is held in place by special hardware. Its 1/4” quick-connect terminals are solderable
- The KD Series has been tested to meet the requirements of UL 1077, and is recognised as a supplemental protector by UL. We also carry CSA approval for applications in Canada
- The KD Pushbutton Circuit Protector trips without delay on short circuit, and with a controlled delay upon sustained overloads. The contacts open with a positive snap action, upon tripping, thereby suppressing the arc
- For applications where equipment may be exposed to dust or moisture, two styles of protective boots are available, one which protects the breaker from splashing water and another which seals the panel opening

Europe Austria Belguim Czech Republic Finland France Germany Italy Luxembourg Netherlands Poland Sweden Switzerland United Kingdom |
Middle East Israel Asia China India Philippines |