BZM Molded Case Circuit Breakers

The BZM circuit breakers series is especially designed for low voltage applications in power distribution systems, which have basic technical and economic feature requirements.

The advantage of the BZM series is its simple use: The thermal and magnetic release system for over-current and short-circuit protection of your system is already factory set. Along with simple handling of the product and its accessories, Eaton’s BZM offering provides an attractive product assortment.

The BZM1 for up to 125 A, the BZM2 for up to 250 A and the BZM3 for up to 400 A are among the slimmest in their class, thus providing the most efficient use of space.