DC Switch Disconnectors for IEC and UL applications

Switch disconnectors of the Moeller®Series include three different frame sizes and cover DC applications from 160A to 1,600A. Two versions for rated operating voltages of 1000VDC and 1500VDC are available. They are extremely powerful and feature the comprehensive range of accessories of the xEffect NZM circuit breaker range. Therefore they are the optimal choice for a wide range of DC applications, and particularly for photovoltaic applications