NZM Molded Case Circuit Breakers

Moeller® series

The NZM Molded Case Circuit Breakers range up to 1600 A and incorporate four switches with performance overlaps. These are available from 25 kA for small distribution boards up to 150 kA for complex high-energy systems. Switch-disconnectors up to 1600 A are available in the same design with the same system accessories.