PXS24 - Selective Overload Protection in 24VDC Circuits

The PXS24 is an electronic protection module which ensures a maximum of safety in 24VDC circuits. It detects overloads and then only switches off the faulty machine parts. The modular system structure offers direct connections up to 3 loads. Additional features are the channel-specific controlling, switching and signaling. The PXS24 not only ensures the highest possible system availability, but it also saves time, space and installation costs.