Compact PV Switch-Disconnector up to 125 A and 1000 VDC

PV-DIS

PV-DIS Switch-Disconnector for PV Applications

The photovoltaic disconnector PV-DIS with the current range from 16 to 125 A can be used in a variety of PV applications. It guarantees decreased power loss and increased safety due to semi-independent manual operation. The PV-DIS can be used polarity independent and offers 1000 VDC with only 54mm width (3TE). The new and very powerful arcing chamber ensures a stable performance at every current.