Surge Protection Device
Moeller® series
The cost-effective way to combat disruption or damage to sensitive electronic equipment due to surge-related events, keeping the equipment and the related processes up and running.
The cost-effective way to combat disruption or damage to sensitive electronic equipment due to surge-related events, keeping the equipment and the related processes up and running.
- Field of application: For the protection of low voltage distribution systems against direct lightning strike into the overhead power supply line or external lightning protection system (IEC 62305)
- Application according to IEC 60364-5-53 Clause 534
- Test class I, II, III in accordance with IEC 61643-1
- SPD-type T1, T2, resp. T3 in accordance with EN 61643-1
- Lightning protection classes III and IV in accordance with IEC 62305
- Capsuled version: during the discharge process, the device does not issue any hot ionised gases.Therefore, there is no need for maintaining a safety distance from flammable materials.
- Depending on application available in single, pre-assembled with busbar, or preconfigured for most applications and power grids
| T1 | |||
| SPI-35/440 | SPI-50/NPE | SPI-100/NPE | |
| Performance | Capsuled | Capsuled | Capsuled |
| Response time | < 100ns | < 100ns | < 100ns |
| Voltage Protection Level Up | 1,5kV | 1,5kV | 1,5kV |
| Maximum continuous operation voltage UC | 440VAC | 260VAC | 260VAC |
| Temporary overvoltage test value UT (200 ms) | - | 1200VAC | 1200VAC |
| (5 s) | UT=UC | - | - |
| Rated frequency | 50/60 Hz | 50/60 Hz | 50/60 Hz |
| Nominal discharge current (8/20) µs Imax/In | 35kA | 50kA | 100kA |
| Impuluse current Iimp (10/350) µs | |||
| Peak current | 35kA | 50kA | 100kA |
| Charge Q | 17,5As | 25As | 50As |
| Specific energy | 305kJ/Ω | 625kJ/Ω | 2500kJ/Ω |
| Insulation resistance RISO | >10 MΩ | >10 MΩ | >10 MΩ |
| Current extinguishing capability | 3kAeff/260V1 1,5kAeff/440V | 500Aeff/260V | 100Aeff/260V - |
| Short-circuit strength max. fuse | 25kAeff | - | - |
| Maximum backup fuse | 125 AgL | - | - |
| T1 T2 T3 | ||
| SPB-12/280 | SPB-100/NPE | |
| per pole | ||
| Responding Time(rate of voltage rise 5kV/µs) | < 25ns | < 100ns |
| Voltage protection level Up | 1,5kV | 1,5kV |
| Maximum continuous operation voltage UC | 280VAC | 255VAC |
| Temporary overvoltage test value UT (200 ms) | - | - |
| (5 s) | 375VAC | 1200VAC |
| rated frequency | 50/60 Hz | 50/60 Hz |
| Open circuit voltage UOC | 10kV | 20kV |
| Nominal discharge current (8/20) µs In | 25kA | 100kA |
| Impulse current Iimp (10/350) µs | ||
| Peak current | 12,5kA | 100kA |
| Charge Q | 6,25As | 50As |
| Specific Energy | 39,1kJ/Ω | 2500kJ/Ω |
| Follow current interrupt rating Ifi | - | 100Aeff |
| Maximum back-up fuse | 160 AgL/gG | - |
| Maximum short-circuit current | 50kAeff | - |
| T2 | |||||||||
| SPC-S- 15/75 | SPC-S- 20/130 | SPC-S- 20/175 | SPC-S- 20/280 | SPC-S- 20/335 | SPC-S- 20/385 | SPC-S- 20/460 | SPC-S- 20/580 | SPC-S- N/PE | |
| je Pol | je Pol | je Pol | je Pol | je Pol | je Pol | je Pol | je Pol | ||
| Responding Time (rate of voltage rise 5kV/µs) | < 25ns | < 25ns | < 25ns | < 25ns | < 25ns | < 25ns | < 25ns | < 25ns | < 100ns |
| Voltage protection level Up | < 550V | < 800V | < 1kV | < 1,4kV | < 1,6kV | < 1,8kV | < 2,2kV | < 2,6kV | < 1kV |
| Voltage protection level at 5kA (8/20)µs | 400V | 550V | 700V | 1000V | 1200V | 1350V | 1700V | 2000V | - |
| Maximum continuous operation voltage | 75VAC | 130VAC | 175VAC | 280VAC | 335VAC | 385VAC | 460VAC | 580VAC | 260VAC |
| Temporary overvoltage test value UT (200 ms) | - | - | - | - | - | - | - | - | 1200VAC |
| (5 s) | =UC | =UC | =UC | 350VAC | 415VAC | 415VAC | 580VAC | =UC | - |
| rated frequency | 50/60 Hz | 50/60 Hz | 50/60 Hz | 50/60 Hz | 50/60 Hz | 50/60 Hz | 50/60 Hz | 50/60 Hz | 50/60 Hz |
| Open circuit voltage UOC | - | - | - | 10kV | 5kV | - | - | - | - |
| Nominal discharge current (8/20) µs In | 15kA | 20kA | 20kA | 20kA | 20kA | 20kA | 20kA | 20kA | 20kA |
| Charge Q | 0,43As | 0,57As | 0,57As | 0,57As | 0,57As | 0,57As | 0,57As | 0,57As | 0,57As |
| Specific Energy | 3,2kJ/Ω | 5,7kJ/Ω | 5,7kJ/Ω | 5,7kJ/Ω | 5,7kJ/Ω | 5,7kJ/Ω | 5,7kJ/Ω | 5,7kJ/Ω | 5,7kJ/Ω |
| Maximum discharge current Imax | 30kA | 40kA | 40kA | 40kA | 40kA | 40kA | 40kA | 40kA | 40kA |
| Follow current interrupt rating Ifi | - | - | - | - | - | - | - | - | 100Aeff |
| Maximum back-up fuse | 160 AgL/gG 50kA oder PLHT-C100 20kAeff | ||||||||
Installation of lightning current arresters upstream of the meter is subject to co-ordination with the relevant power supply company. Installation of an r.m.s.ective protection cascade (SPD classes B, C, D) requires co-ordinated application of the respective protective devices. This is ensured by a defined line length between protective devices. When using lightning current arresters of type SPI in connection with surge arresters SPC with a maximum continuous operating voltage Uc of 460 V AC, no specific line length or decoupling coils are required.
Loading Content..Please wait!