Circuit Protection

Arc Fault Detection Device - AFDD+
The AFDD+ provides a full protection solution against electrical ignited fires.

PXS24 - Selective Overload Protection in 24VDC Circuits
The PXS24 provides selective overload protection in 24VDC circuits, which offers maximum of reliability.

Miniature Circuit Breakers
An electrical switch for residential (xPole series) as well as industrial (xEffect series) applications.
+ Expand List

Residual Current Circuit Breakers
The device is dedicated for residential and commercial (xPole series), as well as industrial use (xEffect series).
+ Expand List

Residual Current Operated Circuit Breaker with integrated Overcurrent protection
The RCBO is used in residential (xPole series) as well as industrial (xEffect series) applications.
+ Expand List

xPole Home – Residential Series
The xPole home series covers MCB, RCCB and RCBO devices and is specifically designed for residential homes.

Molded Case Circuit Breakers
Molded Case Circuit Breakers: Switching, Protection, Communication
+ Expand List

Hydraulic-Magnetic Circuit Breakers
Hydraulic-magnetic circuit breakers are available with both AC and DC rated operational currents in overruling with UL, CSA and VDE standards.
+ Expand List

Grid and System Protection
Protection for the grid connection of decentralised photovoltaic generation plants according to VDE-AR-N4105
+ Expand List

Vacuum Interrupters
Eaton’s vacuum interrupters are extensively used worldwide offering long life, low maintenance, and great reliability. They are a core solution for medium and high voltage switchgear, ring main units, pad mount units, circuit breakers, reclosers, tap changers, contactors and switches.

Explosion Protected Circuit Breaker
Ex-circuit breaker MCBs, RCDs and RCBOs are designed to protect in hazardous areas.

XNH fuse-switch disconnector
With the new generation of XNH fuse-switch disconnectors, Eaton provides a device series which has even more safety functions than required by standard IEC/EN 60947-3.