Busbars

The Eaton range of Power Xpert® Busbar systems are tested to the latest IEC 61439-6 standards and make for the perfect choice where flexibility and reliability are key to a projects success.

Busbar systems complement Eaton’s low voltage distribution equipment from packaged substations and LV distribution switchboards to a complete selection of fused switchgear, circuit breaker systems and motor control gear products.

Eaton has a complete renewed range of busbars that complies with the latest standards. Power Xpert Busbar systems are thoroughly tested and comply fully with IEC 61439-6. The range extends from 160 –6300 A with medium and low impedance power versions, together with a wide selection of accessories and tap-off units.

We have the ability to produce the busbars that meet the requirement of any indoor installation. Eaton is a worldwide player in busbar systems, delivering busbars to many countries globally.

 

Low impedance XP2 range, 800–6300 A
Aluminum range from: 800 - 5000 A (tested to IEC61439-6)
Copper range from: 1000 - 6300 A (tested to IEC61439-6)
 
Medium power MP2 range, 160–1250 A
Aluminium range from: 160 - 800 A (tested IEC 61439-6)
Copper range from: 400 - 1250 A (tested IEC 61439-6)