Capitole 20 main image

Capitole 20

Capitole 20 is a fully partitioned TTA (Type Tested Assembly) low voltage distribution system. Outgoing units are plug-in technology and are available in toggle or rotary operation.

The NRX Series offers the protection and features of a 65 kA interrupting power circuit breaker - along with increased flexibility - in the compact size of a moulded case breaker.