xEnergy Light Low Voltage Power Distribution
xEnergy Light power distribution and controlgear enclosures accommodate switchgear up to 1600 A. Housing made of sheet steel protects both against damaging influences and electric shocks caused by touching live parts.
The side-by-side mountable xEnergy Light can be easily transformed into a control enclosure for industrial purposes or into an energy distributor for functional buildings, according to requirements. The xEnergy Light has easy-mounting, is stable and easy to disassemble and is available in more than 55 different dimensions.
The side-by-side mountable xEnergy Light can be easily transformed into a control enclosure for industrial purposes or into an energy distributor for functional buildings, according to requirements. The xEnergy Light has easy-mounting, is stable and easy to disassemble and is available in more than 55 different dimensions.
- Available in heights of 1400 to 2000 mm, widths of 425 to 1350 mm and depths of 300 to 800 mm
- Stable, side-by-side mountable distributor made of sheet steel that is also best suited for stand-alone installation
- Offers protection degrees of IP31, IP42 or IP55
- Abrasion-proof protection against corrosion through paint finish using a powder coating RAL 7035
- Complies with the IEC/EN 62208 and EN 60529 standards, as well as with IEC 60439-1/-3 and
IEC 61439-1/-2 - Features include door arresting set, door contact switch with brackets, control cabinet lamps and diverse locking systems
xEnergy Light low-voltage main distribution board
- Incoming supplies, outgoers and couplings with circuit breakers
- Outgoers with SL fuse switch disconnectors up to 630 A
- Incoming supply system for drill-free cable connection
- Internal separation up to form 4b type 2 and 6
- Cable connection from the top or bottom
xEnergy Light sub-distribution board
- Installation systems Profi+ and EP
- Fitting modules for NZM, NH- fuse load disconnector switches and strips, for screw fuse bases, devices for modular installation and individual devices
xEnergy Light control distribution board
- Control technology with Sasy 60i
- Individual, fixed installation units on a mounting plate
- Ventilation and air-conditioning
- Automation technology