xEnergy_Safety

xEnergy Safety

Eaton's xEnergy Safety power distribution system made of polycarbonate is a multi-box type low-voltage switchgear assembly acc. IEC/EN 61439-2 and has been designed to meet the most stringent requirements and offers a corrosion-free solution for up to 1600 A. These allinsulated distribution enclosures provide an IP65 degree of protection and are insensitive to almost any environmental impact such as dust, moisture and water.