K Terminals Blocks

The connection terminal consists of a combination of several very stable terminal blocks. It is used for connecting two or more conductors. A very wide range is available as standard with 6 sizes and terminal cross-sections from 16 to 3 x 240 mm² (160 to 1000 A).