Medium Voltage Automation Solutions
As a result of changes in the electricity distribution network, optimum management of medium voltage grids is becoming increasingly important. As part of this, the quality and reliability of the energy supply need to be improved and cost effective long-term investments must be made. All of this requires a simple station automation solution that makes it possible to exchange data.
Nowadays, the utilities are looking for automated medium voltage solutions due to the need of mainly two goals:
Nowadays, the utilities are looking for automated medium voltage solutions due to the need of mainly two goals:
- Improve standard IEEE reliability indices: System Average Interruption Duration Index (SAIDI) and System Average Interruption Frequency Index (SAIFI)
- Overview of operational parameters of the electricity grid
- Improve efficiency
- Improve grid capacity
- Improve reliability and availability
- Improve sustainability

Technical & Commercial Support
Tel.: +31 (0)74 - 246 40 10
Fax: +31 (0)74 - 246 40 25
SecretariaatCSsystems@eaton.com
Tel.: +31 (0)74 - 246 40 10
Fax: +31 (0)74 - 246 40 25
SecretariaatCSsystems@eaton.com