xGear

xGear is Eaton’s Medium Voltage Switchgear Panelbuilder specific product offering. The xGear builds on the success of Eaton’s low voltage Panelbuilder system xEnergy. xGear is a global design that is certified to the latest IEC 62271 -200 standards for Medium Voltage Switchgear. Eaton offers a complete xGear range up to 4000 A, 31.5 kA-3s short circuit withstand and AFLR internal arc classification. The compact design is based on Eaton’s leading vacuum technology and is available in three panel widths (600, 800, 1000 mm) and 12, 17.5 kV or 24kV system voltages.