IKA Surface-mounted Compact Distribution Boards
The easy-to-mount PE/N terminal rails, options for direct fixing at the wall without having to drill holes into the enclosure and the generous distance of 150 mm between the rails allow for a particularly convenient and fast installation of the IKA distribution boards. Thanks to 9 different sizes with 4, 6 and 8 module units as well as with 12, 24, 36 or with 18, 36 and 54 module units, you will have the optimal solution for every possible application.
IKA surface-mounted compact distribution boards, IP65
- Surface-mounted
- Protection class II, fully insulated
- The industrial version is entirely made of high-quality polycarbonate, it is UV-resistant according to ISO 4892-2
- 1 to 3 rows, 12 and 18 module units
- Mini module with 4, 6 and 8 module units
- Completely removable DIN carrier rack in distribution boards with several rows
- Up to 46mm space under the DIN rail for convenient cable laying
- Module tolerance compensation integrated in the cover frame
- Option for direct fixing at the wall without having to drill holes into the enclosure
- Depth-adjustable DIN rail, 150 mm distance between the rows
- Neutral and protective conductor terminals, touch-proof according to IP2X with solid screw-type technology
- Quick and easy reversing of the door hinges
- Pre-punched metric cable insertions in the side panels
- Intuitive locking and unlocking of the door. Cylinder lock optionally included in the accessories
- Body RAL 7035, door transparent
- Glow-wire test 850°C
- Halogen-free