xChargeIn - Electric Vehicle Charging by Eaton
Eaton put a special focus on current user behavior in e-mobility when developing xChargeIn. Therefore Eaton’s electric vehicle charging station xChargeIn includes four different series A, X, M and S with different application areas from simple wall mounting in the private sector through the installation of charging stations on the company premises to use in commercial buildings such public parking areas. On top of that, EATON offers a range of accessories that make the innovative charging solutions, for example through intelligent power management, even more efficient and cost-effective.
Click to enlargeWith xChargeIn, EATON brings a solution that can be configured and scaled according to the prevailing initial situation, and thus meets all the requirements of a private or commercial use.
Features:
- Slim design with a power output up to 22 kW
- Very cost efficient 1-phase solution with up to 7,4 kW (32 A)
- Made for harsh conditions (10-16 A: -25 up to +50 °C / 20-32 A up to +40 °C)
- Usable in IT-nett (except EV ready)
- No special RCCB needed due to integrated DC leakage detection (Type A sufficient)
- xComfort control kit available for X-, S- and M-Series for energy monitoring and effiecient power use
Series
A-Series
- Suitable for simple applications – typically in home garages
- Basic model for single phase, electric vehicle charging
- Cost sensitive, high quality charging stations with up to 32 A
- No special residual current circuit breaker required due to the built-in 6 mA DC sensor
X-Series
- For private households as well as for small business solutions
- Single or three-phase charging stations with authentication
- Optionally without authentication, by key or RFID
- Charging station control via optional xComfort Smart Home Controller (SHC) and xChargeIn Peak Control (CPAD-00/219)
- Can be used as a standalone station
- Digital inputs and outputs (X1 / X2) for integration into home automation
M- and S-Series
- Designed for professional use – e.g. public parking garages
- Single or three-phase master (M) / slave (S) charging stations with advanced communication and load management for fleet control
- M-series charging stations can control up to 15 slave stations via integrated load management.
- M-Series: Communication connection via LAN, WLAN and GSM 3G
- M-Series: Open Charge Point (OCPP) for integration into charging infrastructure
Accessories:
- EVC-COVER: Replacement Cover
- EVC-PED1: Pedestal for 1x EVC A-, X-, S- and M-Series
- EVC-CABLEHOLDER: Holder for charging cable
- EVC-RFID: 10 pcs. RFID Cards
- CPAD-00/219: SHC – xChargeIn Peak Control
- EVC-PED2: Pedestal for 2x EVC A-, X-, S- and M-series (180 degree)
- EVC-PED3: Pedestal for 2x EVC A-, X-, S- and M-series (triangle)
A-Series
- 230 V for IT / TN / TT net
- up to 7,4 kW charging capacity
- 10-32 Ampere, adjustable with DIP switch
(configurations: 10, 13, 16, 20, 25, 32 A) - 6 mA DC Sensor (type A RCCB sufficient)
- protection level: IP54
- impact resistance: IK08
- type2 outlet (as well for vehicles with type1 plug applicable)
- W / H / D: 240 / 495 / 163 mm
- weight: 4,8 kg
- ambient temperature: 10-16 A: -25 up to +50 °C / 20-32 A: up to +40 °C
X-Series
- 230 V 1/400 V 3 + N for IT / TT / TN net
- up to 7,4 / 22 kW charging capacity
- 10-32 Ampere, adjustable with DIP switch
(configurations: 10, 13, 16, 20, 25, 32 A) - 6 mA DC Sensor (type A RCCB sufficient)
- protection level: IP54
- impact resistance: IK08
- typ2 outlet (as well for vehicles with type1 plug applicable)
- W / H / D: 240 / 495 / 163 mm
- weight: 4,8 kg
- ambient temperature: 10-16 A: -25 up to +50 °C / 20-32 A: up to +40 °C
S-Series:
- 230 V 1/400 V 3 + N for IT / TT / TN net
- up to 7,4 / 22 kW charging capacity
- 10-32 Ampere, adjustable with DIP switch
(configurations: 10, 13, 16, 20, 25, 32 A) - 6 mA DC Sensor (type A RCCB sufficient)
- protection level: IP54
- impact resistance: IK08
- typ2 outlet (as well for vehicles with type1 plug applicable)
- W / H / D: 240 / 495 / 163 mm
- weight: 5 kg
- ambient temperature: 10-16 A: -25 up to +50 °C / 20-32 A: up to +40 °C
- UDP-interface
- Communication via Ethernet LSA+ / RJ45
M-Series:
- 230 V 1/400 V 3 + N for IT / TT / TN net
- Up to 7,4 / 22 kW charging capacity
- 10-32 Ampere, adjustable with DIP switch
(configurations: 10, 13, 16, 20, 25, 32 A) - integrated DC-Filter with 6 mA DC Sensor
- protection level: IP54
- impact resistance: IK08
- type 2 outlet
- W / H / D: 240 / 495 / 163 mm
- weight: 5 kg
- ambient temperature: 10-16 A: -25 up to +50 °C / 20-32 A: up to +40 °C
- connections: 16 mm²
- UDP- and OCPP-protocols
- communication via Ethernet LSA+/RJ45, WLAN und GSM/3G
- master of charging network