xComfort - RF Smart Home Solutions
The Eaton RF system is a wireless home automation system, bringing comfort, safety and energy management into the home.
The system offers perfect and flexible solutions for light, shading and heating control in residential buildings and small offices. Hazard warning features provide reassurance when you are not at home and with wireless communication, you can see your home's energy consumption from your living room as well as any energy generated by the photovoltaic system, should one be present.
- App & xComfort Bridge
- Controllers
- Features
- Solutions
- RF Push Buttons
- Go Wireless Packages
- App & Smart Home Controller
- Actuators
- Sensors
- Technical Details
- xComfort Partner
- Room Controller Touch
- Support
- Documentation
Introducing xComfort Bridge, the new smart installation controller with easy-to-use app. Simple and user-friendly, the controller puts xComfort installations at your fingertips, whether you are a new xComfort installer or an experienced xComfort installer. No additional configuration software or prior programming knowledge is required, thereby contributing to smart homes that are truly intelligent. All you need to do is to install one of our preconfigured Go Wireless packages and get started with convenient dimming and switching. The process is fast, clean and flexible. You can use the app to wirelessly configure and control the lights at device level, zone level, via scenes or using the astro function. The new commissioning feature allows you to add new smart LED dimmers, switches and plug-in adapters – you can simply scan them or discover new devices via the app in a few simple steps. xComfort Bridge is the fast solution for managing your smart home in a manner that is easy, scalable and future-proof providing more functions in the near future.
Once the xComfort Bridge controller has been connected to the local WiFi router, it can be remote controlled using the xComfort Bridge app on iOS (iPhone, iPad, iPod) or Android devices (smartphone, tablet). Various built-in LEDs provide information on the status and functioning of the controller.
The controller can be surface-mounted on any wall, on 55-mm or 68-mm switches or on a junction or installation box. A set of bumper feet (included with the delivery) also makes it possible to place the controller on any horizontal surface.

Included in the box: mounting brackets, bumper feet, USB adapter, Micro-USB cable, UTP cable, screws, dowels and adhesive strips.
xComfort Bridge 2.0 new features:
- Support of additional Actuators: Dual pole, potential free and analog actuator (with ESM logo!)
- Support of Sensors: Pushbuttons, 2ch Remote Control, new Motion Sensor, Window/Door Sensor, Binary inputs
- Easy commissioning and configuration of Sensors to control actuators, rooms and scenes
- Preconfigured connections between sensors and actuators (like GO Wireless packages) remains and made visible
- By scanning actuators the number of known and unknown connections to sensors will be displayed
- Additional information in overview of Actuators: Unfold additional information per actuator to see the connected sensor channels
- New overview of Sensors: Compact overview of available sensors. Unfold per sensor the available channels and see or change the assignments to actuators, rooms and scenes
- Configure Sensor settings directly (Like Motion sensor: Sensitivity, Brightness, Switch OFF Delay and LED status display)
- Sensor entries to trigger a Scene, Room or Master Switch will now be configurated directly in the devices itself and works independently of the xComfort bridge
- Simultaneous switching of actuators by Sensors, Scenes and Central ON/OFF switching (group datapoints)
- Be able to create additional timer and astro-timer functions. Sunset and sunrise timer-based functions supports an offset.
- Possible to set the commissioning behavior for Learning Mode or Barcode Scan:
- Add devices quickly after each other without the need to set names. Set names afterwards
- Set the correct device name for each added device directly
In various situations the comfort and safety of the electrical installation can be simply increased through the easy ‘3-clicks’ installation principal with only a screw driver.
And for those situation where more intelligent and/or user interaction is required the xComfort range include different types of controller devices for either generic or specific heating applications
Generic
- Router with logic; Up to 5 logical functions can be programmed
- Room Manager: Display and operating controller offering predefined application, e.g. heating, cooling, ventilation, timer, etc.
- Smart Home controller: Central controller with predefined applications, e.g. climate control, energy management, shading, camera, etc. and intuitive iOS and Android apps and remote access services for the end-user.
Heating specific
| ![]() |
More detailed information about each of the controllers can be found in the online Catalog using the link on this page.
Modern, flexible living – it works wireless!
Thanks to wireless technology, the switches can be easily glued to the desired location. As a result, the installations can be modified or upgraded at any time.
Problem-free connection to the existing installation
The Eaton wireless system can be perfectly connected to the existing electrical installation. Conventional switches are simply upgraded or exchanged for remote switches. Table or standard lamps can be dimmed or switched on/off with RF adapters. RF actuators can even be installed in cable conduit boxes and lamp covers.
Can be upgraded or repositioned at any time
The reorganisation of furniture, the installation of new features, or the entire functional conversion of rooms - here, the advantages of a wireless system become quickly evident. Remote switches can be easily installed on walls, tiles, glass or wood. The running of wires or annoying cables along the floor are now a thing of the past.
Eaton RF system – top in functionality
The RF system is perfectly managed by the Room Manager or by the Smart Home Controller that are in charge of controlling all electrical functions in the house and coordinating them according to your individual needs.
![]() |
|
Energy Management
![]() |
|
Comfort
![]() |
|
Flexibility
![]() |
|
The Eaton remote universal switch:
Diverse designs, more home comfort.
The Eaton wireless system sets new benchmarks in wireless technology. A system for all requirements that controls, coordinates and optimizes all possible functions for you.
The new wireless universal switch can now be combined with more than 30 frame designs offered by leading switch manufacturers, thanks to its standard 55 x 55 mm dimensions. Its high adaptability and superb functionality are impressive:
- integrated surface adjustment
- compatible with international installation standards

Merten | Gira | Busch Jaeger | Jung | Berker | Siemens | Elko | Kopp |
1-M | Standard 55 | Carat* | AS | S.1 | Delta line | RS16 | ALASKA |
Atelier M | E2 | Pur Edelstahl* | A 500 | B.1 | Delta vita | Plus | |
M-Smart | Event | Solo* | A plus | B.3 | Delta miro | ||
M-Arc | Esprit | Future* | A creation | B.7 Glas | Delta profil** | ||
M-Star | Profil 55 | Future linear* | A plus | ||||
M-Plan | E22 | CZ Future* | |||||
M-Plan II | Busch-balance® SI | ||||||
M-Plan Metall | |||||||
M-Plan Glas |
* only with intermediate frame Busch Jaeger
** only with intermediate frame Siemens
Eaton Easy Go wireless packages simplify installation of controls for lighting, shading, ventilation and more. A new building as well as an existing home can be upgraded to a Smart home easily. It is wireless and pre-programmed and can be mounted on any flat surface, including glass walls. Go Wireless can be extended at any time easily with additional functions and offers maximum flexibility. Eaton's wireless switches can be combined with many wiring accessories brands.
![]() | Wireless Motion Switch Control any light or appliance via the motion sensor, which supports 4 different mounting options. |
![]() | Wireless Switch All Control multiple lights from a single switch (e.g. light up an entire room with the push of a button) |
![]() | Wireless Dim All Dim all types of dimmable loads (e.g. LED) you like with a wireless switch mounted on any surface. |
![]() | Wireless Shading Flexibility in Shading: Move any electric shutter, sunshade or curtain with a wireless switch mounted on any surface as you like it. |
![]() | Wireless Second Switch Control lights from multiple wireless switches and remote controls, saving time and increasing flexibility |
![]() | Wireless Ventilation Control central ventilation from everywhere you need to, saving time and increasing flexibility |
![]() | Wireless Heating Control any electric heater via the wireless Room Controller Touch, which can be mounted on any surface. |
Highlights:
- Simple, fast and straightforward installation in 3 steps
- Add further controls for:
- lights,
- dimmers,
- electric shutters/blinds
- or mechanical ventilation
- No chasing walls, putting in tubes and pulling cables
- No drilling, no dust, no cables and time saving
- Wireless and pre-programmed
- Can be mounted on any flat surface, including glass walls
- Easy to expand and to extend
- Additional functions like timers, light sensors or app control possible
- Compatibility with many wiring accessories brands
Quick Installation Card:
Wireless Switch All
Wireless Dim All
Wireless Shading
Wireless Second Switch
Wireless Ventilation
Wireless Heating
Consumer folder:
xC easy package 193881

The Smart Home Controller is the new way to visualize, control and manage the xComfort electrical installation via this app. Available as a free download for IOS and for Android

Click here to download the End User License Agreement (EULA)
The xComfort actuators are driven by Eaton’s commitment to safety and its longtime proven experience in the field of safety electrical power management. The xComfort actuators offers the user the opportunity, thanks to the RF, to operate more efficient and to have more cost-savings.
New! The new generation of Smart – Dimmers in 18mm thickness: Dimms all loads starting from 0Watt with just 325mW power consumption. Additional highlights are:
- Flicker free
- No Ghosting, Flashing or Strobing
- No LED glow when switched Off. Off is Off
- No audible dimmer noise!
- Dims even the smallest LED load. Starting from 0W!
- Use max dimming range
- 100% Dimming smoothness
- Switches even non-dimmable LEDs (On/Off )
New! The 2nd generation switching-actuators are not only drastic smaller, they still have much more advantages:
- Optional Switch Input – Increases flexibility, reduces costs, use existing switches
- Optional Energy Sensor-Measures the energy-consumption
- Additional Functions – For Basic-Mode Installers
- Reduced Power Consumption – To be “Green”
- Combination of Relay & Semiconductor Switch (Eaton patented technology)
- Can handle inductive and capacitive loads
Flush-mounted devices

- 2nd generation Switching actuator 10A, with optional local input and energy measurement
- 2nd generation Switching actuator 16A, with optional local input and energy measurement
- Dimming actuator 125W and 250W
- Shutter/blinds actuator 6A
Adapter Plugs

- Switching actuator, 12A, with local control button, energy measurement and multi-color status LED, side earthing (type F, Schuko), earthing pin (type E), S13 (type J) and BS (type G)
- Smart Dimming actuator, 250W, with local control button, selectable dimming profiles (dims even the smallest LED load), energy measurement and multi-color status LED, side earthing (type F, Schuko), earthing pin (type E), S13 (type J) and BS (type G)
Built-in devices

- Analogue actuator 0-10V and 1-10V
- Dimming actuator 40-500W
- Dimming actuator 250W
Other
- Multi-heating actuator, 12 channels
- RF Radiator thermostat
- NC Radiator valve drive i.c.w. with switching or dimming actuator
- Heating actuator for Electrical heater pannels
More detailed information, on each of the actuators, can be found in the Online Catalog using the link on this page
xComfort Universal Motion Sensor
The xComfort Universal Motion sensor offers a universal solution to sense movement in a room and to control the lights and climate in the house achieving energy saving, increased comfort and/or safety.
![]() | Product Description The xComfort Universal Motion Sensor is the easy to install wireless solution to use the detection of movement and for the activation of future proof smart home functions. The Universal Motion Sensor is available in 2 different colors – Pure white and Jet black – and supports up to 4 different mounting methods:
|
Product Highlights
- Easy and flexible installation
- Supports 4 different mounting options
- Both recessed (flush box) or surface mount possible
- Comes with universal round and with standard ‘55mm frames’ compatible cover
- Mains (230VAC) or battery powered
- Long battery life up to 5 years (TYP)
- Multi-color LED for low battery and connection health indication
- Mounting with screws or adhesive tape
- Paintable cover for ceiling in flush-box mounting
- Fully xComfort RF compatible
- Robust and reliable wireless system
- Available in two different colors for different types/styles of interiors
![]() | ![]() | ![]() | ![]() |
xComfort Door/Window Sensor
The new xComfort Door/Window Sensor is a wireless slimline door/window sensor, with integrated xComfort RF, for monitoring doors and windows that also enables the activation of smart home functions.
![]() | The Door/Window Sensor is available in different colors - warm white, bright white, grey and brown - to suit all interior styles. The xComfort Door/Window sensor is part of the xComfort HA family. Product Description
|
Product Highlights
- Slim design available in different colors to suit all interior styles
- A sleek and compact design that blends into any interior
- Easy and flexible installation, with adhesive tapes or screws
- Long battery life time > 5 years (TYP)
- Sensor behaviour selection possible to match the application, e.g. ON-command when open or when closed
- Multi-color LED for battery and RF-connection health status indication
- Direct control wireless control of xComfort actuators or in combination with SHC for smart home functions
- Fully xComfort RF compatible
![]() | ![]() | ![]() | ![]() |
Sensors
All kinds of sensors are available which make in combination with the actuators and controllers the electrical installations safer and more comfortable. These sensors have either the RF included or work together with one of the universal input RF modules.
| |
Works together with one of the universal RF inputs
Universal input modules
More detailed information about each of the sensors can be found in the Online Catalog using the link on this page. | |
|
Transmission mode | Bi-directional, coded telegram |
Duty cycle | < 1% |
Frequency | 868, 300 MHz +/- 50kHz |
Modulation | FSK |
Frequency shift | +/- 32 kHz |
Payload data rate | 9600 bps |
TX Power | max +5 dBm (~ 3,1 mW) typ. -4 dBm…+1 dBm (0,4…1,25 mW) |
Transmission range within building | approx. 2 wall, 1 ceiling |
Click here to download the complete technical catalogue in English language.
xComfort Room Controller Touch
The Room Controller Touch with temperature and humidity sensor is an excellent choice to monitor and control the climate in a room either stand-alone or together with the xComfort Smart Home Controller. Its touch display with backlight function offers an intuitive interface for the daily use.
Product High-lights
- Available in 4 White gloss variants (Pure white, Traffic white, Alpine white and Signal white) and also in Jet black and Anthracite matt..
- Default with both Temperature and Humidity measurement
- Touch display with backlight for easy operation and monitoring
- Up to 4, end-user (re-) programmable, set-point temperatures; Frost protection, Night, Economy, Comfort
- Battery powered and optional also mains powered possible
- 55x55mm WA frames compatible
- Mountable on any surface NO installation box needed
- Supports, trough external (floor) temperature sensor, floor temperature regulation (min/max)
- Week program with up to 6 by end-user (re-)programmable trigger points per day of week
- 2 optional Touch-buttons to control, e.g., lights, shutters/blinds
General info:
xComfort Climate protection brochure (PDF)
Accessories list (PDF)
Frames compatibility list (PDF)
User Manuals:
User manual – Temperature regulation 2v0 (EN) (PDF)
User manual – Temperature regulation 2v0 (CZ) (PDF)
User manual – Temperature regulation 2v0 (DE) (PDF)
User manual – Temperature regulation 2v0 (NL) (PDF)
User manual – Temperature regulation 2v0 (NO) (PDF)
Mounting Instructions:
Mounting instructions (PDF)
Software:
The new software 2.0 for the Room Controller Touch is included in the MRF release 2.68 or higher which can be downloaded under the ‘Documentation’ tab.
The software update process for the Room Controller Touch is described in the MRF help text.
Important! Remove the batteries or disconnect the external power supply from the Room Controller Touch before connecting the device to your PC/Laptop.
The release 2.0 contains simplifications and new functions like child-lock and temperature drop detection. More information is given in the release note.
xComfort Room Controller Touch 2.0 Release note
More detailed information about each of the controllers can be found in the online Catalog using the link on this page.
Browsers end support for TLS version used in remote server
For example in Firefox:

To proceed to the usual login screen, press the button “Enable TLS 1.0 and 1.1”. This setting will be memorized for the future.

Firefox introduced this change in version 74, and Chrome in version 81.
Browser | Version | Release date | Connection Posible |
---|---|---|---|
Firefox | <74 | - | Yes |
Firefox | >=74 | 10.03.2020 | Yes, with workaround |
Chrome | <81 | - | Yes |
Chrome | >=81 | 17.03.2020 | Yes, with workaround |
The address bar may also show a “Not secure” warning.
We are working on the update of the remote server that will allow you to connect using a more recent version of TLS.
Thank you for your understanding.
If you need assistance, contact Tech Support.
-----------------------------------------------------------------------------------------
Dear Users,
Please make sure to read the description about floor protection function in section 7.2.2 of the web admin help.
Enhanced function in the new 2.4.3 hotfix: Improved handling of floor protection with one-channel heating actuator